KnowledgeSearch
Unduh Dokumen () / 20
Kami membantu memastikan kebutuhan vital yang diperlukan oleh semua orang terpenuhi*
Perangkat perkabelan & konektivitas

Wallplates

Eaton’s broad offering of wallplates are the final touch for any application and are available in standard size, mid-size and oversize. Upgrade your home with screwless wallplates which provide a clean, seamless look. Choose from a variety of materials, colors, and configurations to match any combination of device and décor. Weather protective covers are available in a wide selection of configurations to maintain the integrity of outdoor devices.

screwless-ghosted.jpg

Sleek, smooth and seamless wallplates

Eaton offers mid-size screwless wallplates that appear to float on the surface of the wall. Designed for easy and fast installation, simply attach the backplate to the device and snap the wallplate cover into place. Available in 10 different color options.

metal-ghosted.jpg

Durable wallplate solutions for today’s needs

Eaton’s corrosion resistant, thermoplastic polycarbonate and nylon wallplates are ideal for high traffic areas and high moisture locations such as kitchens, bathrooms, garages and basements, as well has commercial and industrial environments.

steplight-ghosted.jpg

Wayfinding made easy with LED Steplight wallplates

Eaton’s energy efficient LED Steplights provide wayfinding illumination for residential, commercial and healthcare environments where low level lighting or safe way-finding is needed. Perfect for hallways, stairways, lobbies, auditoriums, theaters, patient and exam rooms or any location where path illumination is desired. Vertical and horizontal louvered faceplates included for convenience and flexibility.

wallplates
are available in one- through six-gang configurations and designed for a wide range of applications

Fitur utama

  • Eaton’s wallplates are non-flammable, warp-, abrasion- and soil-resistant and add a great looking finish to any surface 
  • Thermoplastic polycarbonate and nylon wallplates are virtually unbreakable
  • Timesaving screw-catch feature holds mounting screws captive and simplifies installation
  • Metal wallplates are constructed of non-corrosive, 302/304 stainless steel to withstand tough conditions and high moisture areas
  • LED steplight wallplates fit into a standard junction box for easy installation and deliver 30 lumens of illumination
Spesifikasi

Tunjukkan perbedaan
Hanya tampilkan perbedaan
Sembunyikan yang kosong
Tautan Unduh
X
Download Close