Unduh Dokumen () / 20
Kami membantu memastikan kebutuhan vital yang diperlukan oleh semua orang terpenuhi*
Sudah tidak diproduksi
British Standard Wiring Accessories

Weatherproof range (PREMERA PROOF)

PREMERA PROOF is a range of weatherproof accessories offering IP66 protection for outdoor or more arduous environments. The range provides extensive combinations by utilizing the 1 and 2 gang IP66 enclosures whilst delivering on aesthetic appeal.

 

This product has been discontinued and is no longer available.

Weatherproof accessories
offer protection up to IP66
1 & 2 gang enclosures
for fitting most standard accessories
10 & 20 AX switches
with neon options

Fitur utama

Simplicity

With the increasing use of electrical appliance outside, Premera Proof offers a straight forward and simple solution. This range offers up to IP66 protection.

Flexibility

Be it for general garden use or factory areas that need washing down regularly, Premera Proof is flexible enough to cater for all the application.

Creativity

The creative use of the IP66 enclosures that will take virtually any Premera wiring accessories, makes this range adaptable for so many applications.
Tautan Unduh
X
Download Close