Eaton xEnergy Basic LV systems Low voltage switchgear. Flush-mounting door frame, sheet steel door, locking rotary lever for 3-component system, W = 600 mm, H = 2060 mm
| Product Name | 
                                                Eaton xEnergy Basic door frame
                                             | 
| Catalog Number | 
                                                111161
                                             | 
| Model Code | 
                                                BP-U-3S-600/20-P
                                             | 
| EAN | 
                                                4015081107223
                                             | 
| Product Length/Depth | 
                                                70 mm
                                             | 
| Product Height | 
                                                2065 mm
                                             | 
| Product Width | 
                                                635 mm
                                             | 
| Product Weight | 
                                                14.91 kg
                                             | 
| Compliances | 
                                                RoHS conform
                                             | 
| Type | 
                                                Additional equipment
                                             | 
| Features | 
                                                EMC-version
                                             | 
| Surface finishing | 
                                                Powder coating  With powder coating | 
| Color | 
                                                Light gray (RAL 7035)  Gray | 
| Degree of protection | 
                                                IP30  NEMA Other | 
| Suitable for height | 
                                                2060 mm
                                             | 
| Suitable for width | 
                                                600 mm
                                             | 
| Cover/door type | 
                                                Rotary lever
                                             | 
| Material | 
                                                Sheet steel  Steel | 
| Housing material | 
                                                Sheet steel
                                             | 
| Model | 
                                                Stop door
                                             | 
| Mounting method | 
                                                Flush mounting
                                             | 
| Functions | 
                                                Additional equipment
                                             |