Unduh Dokumen () / 20
Kami membantu memastikan kebutuhan vital yang diperlukan oleh semua orang terpenuhi*

120780
Model code: BPZ-DRS-MT-MSW-1200/425-2-A

Eaton xEnergy Basic LV systems Low voltage switchgear. ZVT DIN-rail kit HxW=425x1200mm, 2-A

Spesifikasi umum

Product Name
Eaton xEnergy Basic installation component
Catalog Number
120780
Model Code
BPZ-DRS-MT-MSW-1200/425-2-A
EAN
4015081186105
Product Length/Depth
145 mm
Product Height
430 mm
Product Width
425 mm
Product Weight
5 kg
Compliances
RoHS conform

Spesifikasi produk

Type
Additional equipment
Color
Light gray (RAL 7035)
Gray
Load capacity - max
0 kg
RAL-number
7035
Suitable for enclosure building height
425 mm
Suitable for enclosure building length/depth
0 mm
Suitable for enclosure building width
1200 mm
Suitable for width
1200 mm
Material
Metal
Mounting position
Vertical
Horizontal
Housing material
Sheet steel
Model
Other
Mounting method
Floor standing distribution board
Flush mounting
Surface mounting
Functions
Additional equipment

dataSheetsExport