Unduh Dokumen () / 20
Kami membantu memastikan kebutuhan vital yang diperlukan oleh semua orang terpenuhi*

170M3140
Model code: FUSE 80A 1250V 1*/110 AR CU

Eaton Bussmann series high speed square body fuse, 1250V (IEC), 1300V (UL), 80A, 100 kAIC, Top fuse status indicator, Fuse, Class aR, DIN 43 620

Spesifikasi umum

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M3140
Model Code
FUSE 80A 1250V 1*/110 AR CU
UPC
051712254953
EAN
5027590444217
Product Length/Depth
305 mm
Product Height
65 mm
Product Width
145 mm
Product Weight
71 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC Rated
UL Recognized

Spesifikasi produk

Amperage Rating
80 A
Breaking capacity
100 kA
Fuse indicator
Top fuse status indicator
Insulated metal gripping lugs (IMGL)
No
Utilization category
aR (accompanied semiconductor protection)
Voltage type
AC
Fuse size
1*
Rated voltage AC
1250 V
Center-to-center distance of connections
107 mm
Current type
AC
Mounting dimension
M10
Class
Class aR
Clearing (I2T)
2500 at 1000 V, 3350 at 1250 V
Watt losses
25 W
Fuse shape
Square body, slotted center bolted tags
Pre arc (I2T)
420
Color
None
Interrupt rating
100 kAIC
Construction size
Other
Packaging type
Standard
Voltage rating
1250 V (IEC), 1300 V (UL)
Type
Fuse
Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
DIN 43653
/110 Visual indicator
Bolted tag
Fuse system (according to IEC 60269)
Other

dataSheetsExport

Catatan: Jika ada file yang hilang dari unduhan .zip, artinya jenis file tersebut tidak dapat diunduh bersamaan dengan jenis file yang lain.