Unduh Dokumen () / 20
Kami membantu memastikan kebutuhan vital yang diperlukan oleh semua orang terpenuhi*

170M3190

Fuse-link, high speed, 80 A, AC 1250 V, compact size 1, 45 x 58 x 138 mm, aR, DIN, IEC, type T indicator

Spesifikasi umum

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M3190
UPC
051712255066
EAN
5027590444866
Product Length/Depth
305 mm
Product Height
65 mm
Product Width
145 mm
Product Weight
72 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC Rated
UL Recognized

Spesifikasi produk

Amperage Rating
80 A
Breaking capacity
100 kA
Fuse indicator
Top fuse status indicator
Insulated metal gripping lugs (IMGL)
No
Utilization category
aR (accompanied semiconductor protection)
Voltage type
AC
Fuse size
1*
Rated voltage AC
1250 V
Center-to-center distance of connections
108 mm
Current type
AC
Mounting dimension
M10
Class
Class aR
Clearing (I2T)
2500 at 1000 V, 3350 at 1250 V
Watt losses
25 W
Fuse shape
Square body, slotted center bolted tags
Pre arc (I2T)
420
Color
None
Interrupt rating
100 kAIC
Construction size
Other
Packaging type
Standard
Voltage rating
1250 V (IEC), 1300 V (UL)
Type
Fuse
Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
DIN 43653
TN/110 Type T Indicator for Micro
Bolted tag
Fuse system (according to IEC 60269)
Other

dataSheetsExport

Catatan: Jika ada file yang hilang dari unduhan .zip, artinya jenis file tersebut tidak dapat diunduh bersamaan dengan jenis file yang lain.