Download document () of 20

E1010-61

Eaton Crouse-Hinds series Cam-Lok F Series E1010 plug, Up to 150A continuous, 200A intermittent, #8-#4 AWG, Red, Set screw, Brass contacts, Male, Reinforced thermoplastic, 120 Vac

General specifications

Product Name
Eaton Crouse-Hinds series Cam-Lok F Series E1010 plug
Catalog Number
E1010-61
UPC
662275125644
Product Length/Depth
3.86 in
Product Height
1.19 in
Product Width
1.19 in
Product Weight
1 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
NEMA Rating
1
Amperage Rating
Up to 150A Continuous, 200A Intermittent
Voltage rating
120 Vac
Contact material
Brass
Cable size
#8-#4 AWG
Connection type
Set screw
Gender
Male
Material
Reinforced thermoplastic
Color
Red

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.