Knowledge Search
Download document () of 20
CCTV Products

HERNIS PT9 Safe Area PTZ Camera Range

HERNIS PT9 safe area PTZ cameras from Eaton Crouse-Hinds can withstand extremes of weather, from freezing snow and driving rain to the heat and dust of the desert. Whether hanging or upraised, Eaton PT9 IP camera stations provide reliable monitoring of people and processes in any safe area. 

The weatherproof PT9 IP range can withstand extreme temperature variations, humidity, vibration and corrosion. Applications include oil & gas, chemical processing, marine and defence, and renewable energy. 

Depending on available power and cabling infrastructure, PT9 safe area cameras may be set up without the need for additional junction boxes – simplifying installation. They also allow audio monitoring and PIR detectors to connect directly to the camera station, further reducing complexity and cost.

Longevity
High quality materials, proven in the toughest of fields
DNV type approved
For the most demanding hazardous and marine locations
Easy Installation
One compact component allows for simple configuration

We're taking the lead in cybersecurity.

We recognise that no protection method is completely secure. A “defence in depth” mechanism that is effective today may not be effective tomorrow because the ways and means of cyberattacks constantly change.
This is why administrators of any connected systems must be ever-alert to changes in cybersecurity and work to prevent any potential vulnerabilities.

Certifications and compliances

Type Approval

  • DNV GL Certificate No: TAA00000C8

Design Features

  • DNV type approved
  • Automatic day/night function
  • IR sensitive
  • Internal cabling
  • Integrated wiper (PT9W standard)
  • Washer pump & tank (PT9W standard)
  • Sunshield (PT9W standard)
  • Thermoelectric heating
  • Tropical sunshield (optional)
  • Audio (optional)
  • Auto focus with manual override
  • Multi-cable accommodated
  • Scratch proof, tempered glass
  • Designed to accept future software upgrades remotely

Standard Materials

  • Body material: 316L stainless steel electro-polished exterior

FLEX, microFLEX and miniFLEX - ultimate flexibility and modularity to grow with your operations.

HERNIS™ FLEX is scalable, flexible and designed to grow with you - optimising operational and lifecycle costs. From a single monitoring station to a multi-site, multi-country operation, there is a FLEX solution to match your surveillance needs.

Modularity in mind: virtually limitless configurations means we can build a system to match your specific needs. Alternatively, you can choose from our popular package options - microFLEX, miniFLEX and full FLEX - to match the scale of your CCTV operations.
Specifications

This camera station is available as part of a HERNIS™ FLEX solution.

From micro sites to multi sites, there's a FLEX for you.

Visit our systems pages to find out more about modularity and a cybersecure system that can grow with your operations.