Knowledge Search
Download document () of 20
Variable frequency drives

PowerXL DA1 advanced variable frequency drives

Demand more speed and torque

The PowerXL DA1 advanced variable frequency drive is ideal for demanding applications that are speed- and torque-dependent. Eaton’s PowerXL product family delivers outstanding performance regarding motor control and modularity. With the integrated EMC filter, braking transistor and the Modbus RTU and CANopen protocols on board, the DA1 is ready for use straight out of the box for a variety of applications. Customer-specific adjustments are made possible by the integrated function block editor, which allows for maximum flexibility. 

 

Core features of the DA1 variable frequency drive

  • High overload capability: 150% for 60 sec., 200% for 4 sec. 
  • Integrated Modbus RTU and CANopen 
  • EMC filter, integrated 
  • Braking transistor, integrated 
  • Control method: V/F control, sensorless vector control, vector control with encoder 
  • Various I/O expansions 
  • Optional field bus connections 
  • Safe Torque Off (STO) 
  • Optional high-resolution OLED display 
  • Can be used to drive high-efficiency PM motors 
  • International standards (CE, UL, cUL, c-Tick, RoHS, Gost-R, UkrSEPRO).

PowerXL DA1 variable frequency drive

Sophisticated modularity, advanced performance 

The basic features of DA1 variable frequency drives enable users to get started immediately on a wide variety of applications. For example, they come with an integrated EMC filter and braking transistor, as well as on-board Modbus RTU and CANopen protocols. 

How much could you save in energy costs?

Lower your energy costs. Download the energy savings estimator to see how your energy consumption can be reduced by applying a VFD instead of an across-the-line starter.

Ready to order?

Use our LOCATE A DISTRIBUTOR tool to find one near you.
Specifications

Highlight differences
Show only differences
Hide blank features
Download Links
X
Download Close