Eaton xEnergy Safety Ci LV systems LV switchgear. Side wall, for cabling box, H=500mm
Product Name |
Eaton xEnergy Safety Ci cable compartment accessory
|
Catalog Number |
017914
|
EAN |
4015080179146
|
Product Length/Depth |
10 mm
|
Product Height |
500 mm
|
Product Width |
300 mm
|
Product Weight |
0.72 kg
|
Compliances |
RoHS conform
|
Used with |
Accessory
CI insulated enclosure Distribution board assembly |
Special features |
Can be fitted to left or right
|
Type |
|
Accessory/spare part type |
Cable compartment cladding
Enclosure side plates |
Color |
Gray
|
Load capacity - max |
0 kg
|
RAL-number |
7035
|
Suitable for enclosure building length/depth |
300 mm
|
Suitable for enclosure building width |
0 mm
|
Material |
Plastic
|
Model |
Base side set
|
Suitable for |
Outdoor set-up
Plinth heights 750 mm - 250 mm |
Functions |
Cover for external sides
|
Impact strength |
Other
|