Eaton xEnergy Safety Ci LV systems LV switchgear. Mounting frame profile, vertical / center, L=2700mm
Product Name |
Eaton xEnergy Safety Ci mounting profile vertical / center
|
Catalog Number |
063001
|
EAN |
4015080630012
|
Product Length/Depth |
2750 mm
|
Product Height |
25 mm
|
Product Width |
50 mm
|
Product Weight |
5.1 kg
|
Compliances |
RoHS conform
|
Used with |
For floor-standing distribution boards, 4 panels wide
Ci insulated enclosure Distribution board assembly Section for mounting frame |
Special features |
Order fixing screws seperately
|
Type |
|
Surface finishing |
Galvanized C section
|
Color |
Other
|
Unit type |
Single unit
|
RAL-number |
0
|
Material |
Steel
|
Model |
Other
|
Profile shape |
Vertical section (centre)
|
Functions |
Distribution board assembly
|
Number of 125 mm grid spacings |
22
|