Eaton xEnergy Safety Ci LV systems LV switchgear. Wall fixing bracket for CI housing, T=100mm
Product Name |
Eaton xEnergy Safety Ci mounting profile fixing element
|
Catalog Number |
084356
|
EAN |
4015080843566
|
Product Length/Depth |
100 mm
|
Product Height |
90 mm
|
Product Width |
123 mm
|
Product Weight |
0.559 kg
|
Compliances |
RoHS conform
|
Used with |
Floor-standing distribution board top mount
For wall-mounting and floor standing distribution boards To secure the mounting frame at a distance of 100 mm from the wall |
Special features |
|
Type |
|
Accessory/spare part type |
Wall fixing bracket
|
Color |
Other
|
RAL-number |
0
|
Material |
Steel
|
Model |
Mounting bracket
|
Functions |
Distribution board assembly
|