Eaton xEnergy Safety Ci LV systems LV switchgear. Mounting frame profile, horizontal, L=1025mm
Product Name |
Eaton xEnergy Safety Ci mounting profile horizontal
|
Catalog Number |
058254
|
EAN |
4015080582540
|
Product Length/Depth |
1025 mm
|
Product Height |
25 mm
|
Product Width |
50 mm
|
Product Weight |
1.837 kg
|
Compliances |
RoHS conform
|
Used with |
For wall-mounting distribution system supported on the floor
Floor-standing distribution boards, 3 panels wide For wall-mounting distribution system Ci insulated enclosure Distribution board assembly Section for mounting frame |
Special features |
Order fixing screws seperately
|
Type |
|
Surface finishing |
Galvanized C section
|
Color |
Other
|
Unit type |
Single unit
|
RAL-number |
0
|
Material |
Steel
|
Model |
Other
|
Profile shape |
Horizontal section
|
Functions |
Distribution board assembly
|
Number of 125 mm grid spacings |
9
|