Download document () of 20

050325

Eaton xEnergy Safety Ci LV systems LV switchgear. Screw, for fixing CI enclosure on mounting frame profiles

General specifications

Product Name
Eaton xEnergy Safety Ci mounting profile fixing element
Catalog Number
050325
EAN
4015080503255
Product Length/Depth
20 mm
Product Height
20 mm
Product Width
12 mm
Product Weight
0.007 kg
Compliances
RoHS conform

Product specifications

Used with
CI enclosures, for securing them on the wall fixing brackets W...
CI enclosures, for fastening them on WS..., WW... profiles
Accessory
CI insulated enclosure
Accessory for enclosure assembly
Distribution board assembly
Basic enclosure
Type
  • Accessory
  • Accessory for enclosure assembly
  • Basic enclosure
  • CI insulated enclosure
  • Distribution board assembly
Accessory/spare part type
Fixing screw
Color
Other
Unit type
Modular system
Load capacity - max
0 kg
RAL-number
0
Suitable for enclosure building height
0 mm
Suitable for enclosure building length/depth
0 mm
Suitable for enclosure building width
0 mm
Material
Metal
Model
Other
Functions
Basic enclosure
Distribution board assembly

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.