Download document () of 20

1010120 HS

Eaton B-Line series wireway, 10" height, 120" length, 10" width, HS wireway, Thru holes, 39 top knockouts, 39 bottom knockouts, Hinged cover, NEMA 1, Steel, Hinged, ANSI 61 gray, 14 gauge

General specifications

Product Name
Eaton B-Line series wireway
Catalog Number
1010120 HS
UPC
782051478273
Product Length/Depth
120 in
Product Height
10 in
Product Width
10 in
Product Weight
87.009 lb
Certifications
CSA C22.2.
UL Listed

Material/finish

Material thickness
14 gauge
Finish color
ANSI 61 gray

Model

Closure type
Hinged
Mounting method
Thru holes
Special features
Cover is secured to the body with plated screws
Type
HS wireway

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.