Download document () of 20

2260 G

Eaton B-Line series wireway, 2.5" height, 60" length, 2.5" width, G wireway, Thru holes, 23 top knockouts, 23 bottom knockouts, Screw cover, NEMA 1, Steel, Plated screws, ANSI 61 gray, 16 gauge

General specifications

Product Name
Eaton B-Line series wireway
Catalog Number
2260 G
UPC
782051015829
Product Length/Depth
60 in
Product Height
2.5 in
Product Width
2.5 in
Product Weight
10.686 lb
Certifications
CSA Certified
UL Listed

Material/finish

Material thickness
16 gauge
Finish color
ANSI 61 gray

Model

Closure type
Plated screws
Mounting method
Thru holes
Special features
Cover is secured with plated screws
Type
G wireway

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.