資料をダウンロードする () の 20
Fuse accessories

HHF In-line blade fuse holder

Eaton’s HHF-JFCU fuse holders are automotive in-line fuse holders for ATC blade-type fuses.

仕様
For detailed specification information, please refer to the data sheet.
Part Number Description Fuse size Voltage rating Electrical connection Maximum continuous current rating Body material Body contact material
HHF-JFCU Black fuseholder with cover 3-20 A 32 Vdc 16 Gauge yellow leadwire 20 A Santoprene TPV Brass/Tin plated
ダウンロードリンク
X
Download Close