資料をダウンロードする () の 20

Kachina - Suspended IP20 linear LED ceiling light

Lighting has a crucial role in supporting safety, wellbeing and productivity, but the quest for efficiency savings creates a temptation to seek cheaper solutions, which may be non-compliant, untested, unable to meet performance specifications and vulnerable to failure. 

Kachina is a new way of thinking for suspended lighting applications. Designed solely to maximise the performance of the latest generation of LED light sources, Kachina offers a leap in performance from conventional solutions. A versatile system approach allows the designer maximum benefits from a multitude of arrangement possibilities. 

Technology
Prime utilisation of LED light source technology
Compliance
3000 cd/m2 models for EN12464-1 compliance
Control
DALI dimming options available for increased lighting control

Balanced to create inviting spaces

Kachina is tuned for the right balance between up and downlighting components to ensure well lit, balanced and inviting spaces.

Wire management made easy

Kachina's connected design and flexibility make compliant lighting design possible even in the most challenging situations. A dedicated wiring channel adds to the possibilities to incorporate data, control and fire cabling to minimise installation time and complexity.

Eaton’s 5 year extended warranty comes as standard, for quality you can trust

When purchasing Eaton lighting products, you are safe in the knowledge that you are supported by our simple, reliable warranty with no hidden caveats. We support: 24/7 operation with no annual hours usage restrictions, 12 months parts and labour with an additional 48 months on parts and no need to register your product.

Mix and match to suit the installation

Pre-wired for connectivity 
Through wiring channel

Kachina can be connected to produce linear runs where needed. Connection flexibility of luminaires in a continuous run or a combination of luminaires and dedicated infill sections allow the lighting designer complete control and creativity.

Specifically designed to allow the designer and planner the ability to centre luminaires at exactly 3000mm to match building grid lines and to aid in the subdivision of floorplates. This also reduces the need for special cut lengths, speeding up and simplifying both design and installation for a clean neat installation.

View the rest of Eaton's range of indoor ceiling and wall mount lighting

From luminaire modifications to standard products, trust Eaton for your bespoke solution

With Eaton’s internal expertise, we can help meet the challenging demands of modern commercial buildings with our bespoke design service. Our accredited in-house testing facilities and our team of thermal, electrical and mechanical engineering experts are ready to support with each product design for your unique solution.
仕様

PART NUMBERS

Length  Cat No.  Weight (Kg)  Emergency Cat No.  Weight (Kg)
Standard Luminaires (White finish - complete with two end caps and two 1.5M suspensions)
1200mm  KCAWS12254Z  8.2 ELKCAWS12254Z  9.6
1200mm  KCAWS12354Z  8.2 ELKCAWS12354Z  9.6
1200mm  KCAWS12604Z  8.2 ELKCAWS12604Z 9.6
1500mm  KCAWS15254Z  9.5 ELKCAWS15254Z  10.2
1500mm  KCAWS15454Z  9.5 ELKCAWS15454Z  10.2
1500mm  KCAWS15704Z 9.5 ELKCAWS15704Z  10.2
Continuous Luminaires (White finish – complete with one 1.5M suspension)
1200mm  KCAWC12254Z  8.1 ELKCAWC12254Z  9.5
1200mm  KCAWC12354Z  8.1 ELKCAWC12354Z  9.5
1200mm  KCAWC12604Z  8.1 ELKCAWC12604Z 9.5
1500mm  KCAWC15254Z  9.4 ELKCAWC15254Z  10.1
1500mm  KCAWC15454Z 9.4 ELKCAWC15454Z  10.1
1500mm  KCAWC15704Z 9.4 ELKCAWC15704Z  10.1
Infill Section (White finish – complete with one 1.5M suspension)
1500mm  KCAWC15DS    
1800mm  KCAWC18DS    
For Continuous variants, please note you will require two suspension kits per end and one for each of the subsequent mid-continuous luminaires.
End caps are provided separately, please order a set of two for each luminaire.
For DALI dimming option, replace part number character Z with DD, e.g. KCAWC12254KZ becomes KCAWC12254KDD
For Silver finish – RAL 9006 – replace part number character W with S, e.g. KCAWC12254KZ becomes KCASC12254KZ
Accessories
Description  Cat No.  Weight (kg)
Kachina End Caps – White RAL 9016 set of two  KCAWEPS 0.32
Kachina End Caps – Silver RAL 9006 set of two  KCASEPS  0.32
Kachina Suspension Kit – Single 1500mm  KCA1500SK  0.05

Technical specification

Light Engine and Control Gear • High efficacy linear LED light engines
• >80 CRI 4000°K
• Energy efficient fixed output control gear as standard
• DALI dimmable options available
Materials • Body – aluminium extrusion and steel - RAL 9016 white finish (RAL 9006 silver version available)
• Diffuser – acrylic microprism and dispersal diffuser combination
Options • Two luminaire lengths – 1200mm and 1500mm
• Three lumen outputs per luminaire length
• Fully integral emergency conversion, 3 hour duration
• Emergency versions available with automatic test functionality available to special order, reducing maintenance costs and offering ease of compliance with testing requirements
• Suitable for use on defined escape routes
• Lighting control and emergency management options including integrated occupancy and daylight detectors
Installation Notes • Suitable for ceiling mounting using the defined suspension kits
• Fitted with quick fix male and female socket for rapid installation (continuous versions)
• Supplied with diffuser and light engines pre-fitted, no need to remove during installation
• Fused as standard
• Supplied with 1.5m flexible cable 4C/6C (stand alone versions)
Specification To specify state: Suspended single / continuous, luminaire system, extruded aluminium construction with post coat powder paint finish, high performance up down distribution with high output light engines and integrated emergency / sensor options, as Eaton’s Kachina range, part no.__________
ダウンロードリンク
X
Download Close