資料をダウンロードする () の 20

Back to back channel and welded configurations

For the greatest design flexibility, combined with cost and time savings, Eaton offers one of the largest welded configurations of strut and welded combination strut/channel options available in the industry today. 

These configurations and combinations can be incorporated into any project that employs Eaton’s B-Line series strut system, including B-Line series strut fittings.

Channel and strut made for long-term service and convenience

B-Line series channels are fabricated using components that are cold-formed in modern rolling mills. Metal framing channel is made from 12-gauge (2.6mm), 14-gauge (1.9mm) and 16-gauge (1.5mm) low-carbon steel strips. A continuous slot with inturned lips provides the ability to make attachments at any point.

  • Slotted channel helps eliminate need for precise measuring for hole locations
    • Eaton offers a variety of pre-punched slot patterns that eliminate the need for precise field measuring. These hole locations and slots provide a wide range to make adjustments when using hardware.
  • Pre-punched hole patterns provide cost-effective means over field drilling
    • B-Line series channels feature a variety of pre-punched 9/16" (14.3mm) diameter hole patterns
  • B-Line series B217-20 closure strips provide cost-effective U.L. listed surface raceway

主要機能

Quality-control testing means high-quality welding

The welding processes used for B-Line series back to back channel and channel configurations adhere to the standards of the America Welding Society (AWS) code. A statistical quality control program, combining destructive and nondestructive testing, is used to help ensure high quality welds on every B-Line series back to back channel configuration.

  • Spot welding manufacturing drives consistency in design
    • Spot welded back-to-back channel is manufactured using a DC powered resistance welder controlled by a microprocessor which produces a series of spot welds with speed and consistency. Variables such as weld sequence, speed and duration are carefully controlled and monitored by a sophisticated electronic control system.
  • MIG welding provides quality weld on special configurations
    • MIG welded, also known as gas metal arc welded (GMAW), combination channels and fittings, are produced when physical dimensions or certain combinations require a weld process other than automatic spot welding.
仕様

Quality assurance

Eaton’s quality assurance program is in compliance with ISO 9001:2008, as well as many other industry standards and specifications. 

Materials and finishes

Unless otherwise noted in our strut system catalog, the material used is steel. Multiple finishes are available for maximum design flexibility. A minimum order size may be required for special materials or finishes. Finishes include:

  • Plain - ASTM A1011 33,000 psi minimum yield
  • Dura Green finish
  • Pre-galvanized - ASTM A653 33,000 psi minimum yield
  • Hot-dipped galvanized - ASTM A123
  • Yellow zinc chromate - ASTM B633 SC3 Type II)
  • Stainless steel Type 304 - ASTM A240
  • Stainless steel Type 316 - ASTM A240
  • Aluminum 6063-T6 

Design load

The design loads given for strut beam loads are based on a simple beam condition using an allowable stress of 25,000 psi. The allowable stress results in a safety of 1.68. The safety factor is based on virgin steel minimum yield strength of 33,000 psi cold worked during rolling to an average yield stress of 42,000 psi. For aluminum channel loading, multiply steel loading by a factor of 0.38. 

Available back-to-back channel & welded configurations

 

B11A
B11A
B11B
B11B
B12A
B12A
B12B
B12B
B22A
B22A
B22C
B22C
B22D
B22D
B22E
B22E
B22LPL
B22LPL
B22PL
B22PL
B22X
B22X
B24A
B24A
B24B
B24B
B24C
B24C
B26A
B26A
B26B
B26B
B26C
B26C
B32A
B32A
B32B
B32B
B32C
B32C
B42A
B42A
B42B
B42B
B52A
B52A
B52B3
B52B3
B52B4
B52B4
B54A
B54A
B54B3
B54B3
B54B4
B54B4
B56A
B56A
B56B3
B56B3
B56B4
B56B4
ダウンロードリンク
X
Download Close

B-Line series CoSPEC Specifier Center

At Eaton, our goal is to be a leading provider of information and resources to design and engineering professionals engaged in the design, construction, and maintenance of engineered MEP&T facility subsystems globally. CoSPEC is packed with features like the new CAD / BIM / PDMS / Submittal catalog which offers the ability to select and view B-Line series products in 2D and 3D. Then, with just a couple of clicks, easily download design content in one of nearly 100 different CAD, BIM, PDMS, and graphics formats.