資料をダウンロードする () の 20
販売終了
British Standard Wiring Accessories

Plug-in lighting range (LSC)

Luminaire Supporting Couplers (LSC) complying with BS7001 are recognised as the industry standard interface, offering complete interchangeability with other manufacturers’ products to this standard. Eaton offers both 3 and 4 pin LSC units, with or without cables, and a choice of either Heat Resistant PVC (HR), or Low Smoke and Fume (LSF) cables fitted. Both versions provide considerable benefits for the specifier, contractor and end user. LSC represents a significant advance in the safety and ease of installation of lighting points.

 

This product has been discontinued and is no longer available.

Complete range comply
with the interchangeability standard BS7001
3 & 4 pin systems
available
Lighting distribution units
for speedier installation and easy centralised electrical isolation for maintenance

主要機能

Simplicity

This plug in lighting range offers simple and time saving solutions to the maintenance engineer enabling safe disconnection of individual light fittings for repair or replacement.

Flexibility

The flexibility of this range is increased by offering 3 pin and 4 pin systems to cover both standard lighting and emergency lighting. The range meets the interchangeability standard BS7001.

Creativity

With the added benefits of the Lighting Distribution units (LDU), which enables centralised distribution and simple individual isolation of up to 12 lighting circuits, means the LSC range can create many cost and time saving benefits for the contractor in offices, factories, schools, hospitals etc.
ダウンロードリンク
X
Download Close