Knowledge Search
Download document () of 20
Discontinued
Power distribution for IT equipment

Eaton Power Distribution Unit

Eaton cabinet PDU plays an important role in any power management system. Designed to work on both non-raised and raised floors in a data center, with scalable architecture and front access only design, this  3-phase PDU provides unparalleled ease of use. By incorporating Eaton's Energy Management System (EMS) upgrade kit to optimize utilization and availability, this  cabinet PDU provides comprehensive monitoring and alarming down to the branch circuit level. 

Flexible power distribution in an economical footprint

Scalable architecture and space saving design for raised and non-raised floor applications

Configurable and engineered solutions

50-500 kVA, a wide range of voltages and distribution breaker options available for customer-specific customization.

Success story: Carousel Industries

Extend branch circuit monitoring with an integrated Emergency Management System

Specifications

Product snapshot

ELECTRICAL

Ratings from 50-500 kVA

Input: 208/380/400/415/480/600V, 3 phase (single and dual input)

Output: 208V, 3 phase

Frequency: 60 Hz

DISTRIBUTION

225A or 400A column panelboards and subfeeds up to 800A

Main cabinet (front/rear access PDU only): 2 panelboards and/or subfeeds

Sidecar: 2 panelboards per cabinet

Up to 252 pole positions

Factory-installed breakers

Electrical characteristics

KVA

50/75/100/125/150/200/225/300/400/500

INPUT RATINGS

208/380/400/415/480/600V - 3 phase

3 wire + ground (single and dual input)

Dual input: basic or premium

OUTPUT RATINGS

208V - 3 phase, 4 wire + ground

FREQUENCY

60 Hz

TRANSFORMER TYPE

Copper/double shielding/class R (220°C) insulation

TRANSFORMER CHARACTERISTICS

150°C temp rise/K13 (standard) and K20 (optional)

Complies with DoE 2016 efficiency standards

TP-1 efficient transformers available for non-US customers

TRANSFORMER COMPENSATION TAPS

(4) 2-1/2% FCBN/(2) 2-1/2% FCAN

NEUTRAL RATING

200%

Power distribution

UP TO 150 KVA
200-300 KVA
400-500 KVA
PANELBOARDS
UP TO 150 KVA

Up to (6) 42-pole panels: (2) panels in main cabinet and (4) panels in sidecars

200-300 KVA

Up to (6) 42-pole panels: (2) panels in main cabinet and (4) panels in sidecars

400-500 KVA

N/A

PANELBOARD OPTIONS
UP TO 150 KVA

Cutler-Hammer (bolt-on or plug-on) or SquareD panels (225A and 400A main breakers)

200-300 KVA

Cutler-Hammer (bolt-on or plug-on) or SquareD panels (225A and 400A main breakers)

400-500 KVA

N/A

MAIN CABINET SUBFEED BREAKERS (80% OR 100% ONLY)
UP TO 150 KVA

Up to (8) 225A frame

200-300 KVA

Up to (12) 225A frame

Up to (5) 400A frame

Up tp (3) 600A frame

400-500 KVA

Up to (16) 225A frame

Up to (8) 400A frame

Up to (8) 600A frame

Up to (6) 800A frame

BRANCH BREAKER
UP TO 150 KVA

Factory installed or side facing sidecars

200-300 KVA

Factory installed or side facing sidecars

400-500 KVA

Factory installed or side facing sidecars

ADDITIONAL SUBFEED BREAKERS
UP TO 150 KVA

Up to (2) 225A frame

200-300 KVA

Up to (2) 225A frame or (1) 400A frame

400-500 KVA

N/A

SIDECARS
UP TO 150 KVA

Up to (2) front or side facing sidecars

200-300 KVA

Up to (2) front or side facing sidecars

400-500 KVA

(1) front facing sidecar (right ONLY)

SIDECAR OPTIONS
UP TO 150 KVA

(2) 42-pole panels or (4) 225A frame subfeeds (each sidecar)

200-300 KVA

(2) 42-pole panels or (4) 225A frame subfeeds (each sidecar)

400-500 KVA

Dual input application only

Dimensions, W x D x H inches

UP TO 150 KVA
200-300 KVA
400-500 KVA
MAIN CABINET
UP TO 150 KVA

39 x 35 x 80

200-300 KVA

44 x 35 x 80

400-500 KVA

62 x 45 x 80

FRONT FACING SIDECAR
UP TO 150 KVA

24 x 35 x 80

200-300 KVA

24 x 35 x 80

400-500 KVA

33 x 45 x 80

SIDE FACING SIDECAR
UP TO 150 KVA

9.5 x 35 x 80

200-300 KVA

9.5 x 35 x 80

400-500 KVA

N/A

Standards

NEMA

UL 60950

CSA 60950

Download Links
X
Download Close