지식 검색
문서 다운로드 () / 20
Field Installation and Replacement Lamps

CA Cable Assemblies

CA Cable Assemblies are used when the lights and/or isolation transformers are installed remote from the series primary cable location.

Cable Assemblies use FAA approved L-823 connectors, use FAA approved L-824 cables. They are factory molded for watertight connections between connectors and cable and available in any length.

Certifications and compliances

  • FAA AC 150/5345-26 Current Edition: L-823
  • FAA AC 150/5345-7 Current Edition: L-824
  • ICAO Annex 14

Design features

  • Factory molded for watertight connections between connectors and cable
  • Available in any length
사양

SKU-Level data coming soon!

Complete product technical specifications and catalog number information, along with other related downloads, can be accessed in the resources section of this page.
다운로드 링크
X
Download Close