지식 검색
문서 다운로드 () / 20
당신의 필요한 일, 이튼이 합니다*
Utility Lights

PRO APF Utility Omnidirectional Inset Edge Light - LED

The PRO APF Utility LED Omnidirectional Inset Edge Light is an airfield light used in a variety of general lighting applications, such as boundary markings, apron areas, heliport applications and alternate traffic areas. 

Certifications and compliances

  • FAA: AC 150/5345-46 Current Edition
  • FAA: EB67 Current Edition  

Design Features

  • Low profile, <0.25” (6mm) –FAA Style 3
  • High strength aluminum optical assembly
  • Easy to maintain – no sealant required for prism or through feed assembly replacement
  • Pressure test plug for seal integrity verification
  • Long life LED
  • Direct replacement on existing circuit
  • It is recommended that caution be used during snowplow operations; use of a rubber tipped blade is recommended; fixture is not warranted against snowplow damage
  • Operates on 3-step or 5-step circuits, 50/60 Hz, 6.6A constant current
  • All voltage unit fixtures are supplied with mating receptacle
사양

SKU-Level data coming soon!

Complete product technical specifications and catalog number information, along with other related downloads, can be accessed in the resources section of this page.
다운로드 링크
X
Download Close