지식 검색
문서 다운로드 () / 20
당신의 필요한 일, 이튼이 합니다*

MEDC Combination Units - Back plated Range

Eaton's Crouse-Hinds series MEDC backplated combination units can be designed to meet your specific requirements. We can meet the specification and certification for hazardous or safe area units with various configurations to include units from our wide range of audio visual products.

Common device combinations include: 

DB3B/XB11:  Explosionproof Xenon 5J; Sounder up to 122dB(A), all GRP corrosion free products.

DB3B/XB15:  Explosionproof Xenon 15J; Sounder up to 122dB(A), all GRP corrosion free products.

DB1/SM87HXB:  Explosionproof Xenon 5J; Sounder up to 110dB(A), LM25 or stainless steel construction, red finish.

DB3B/SM87HXB:  Explosionproof Xenon 5J; LM25 or stainless steel, Sounder up to 122dB(A), GRP construction, red finish. 

DB12/XB13 or DB15/XB13:  Heavy Duty Industrial & Marine Xenon 10J; Sounder DB12 (DB15) up to 110dB(A) 117 dB(A)

Design features

Standard materials

다운로드 링크
X
Download Close