지식 검색
문서 다운로드 () / 20
당신의 필요한 일, 이튼이 합니다*
Conduit bodies, covers and outlet boxes

Condulet CPS Explosionproof Conduit Outlet Boxes

CPS conduit outlet boxes from Eaton's Crouse-Hinds Division are installed in conduit systems in hazardous areas to protect conductors in threaded rigid conduit, act as pull and splice boxes, change conduit direction, and act as luminaire hangers when used with hub covers.

CPS outlet boxes are certified for Class I, Division 1 and Class II, Division 1 hazardous areas.

Certifications and compliances

NEC/CEC:

  • Class I, Divisions 1 & 2, Groups C, D
  • Class II, Division 1, Groups E, F, G
  • Class II, Division 2, Groups F, G
  • Class III

UL standard:

  • UL1203

CSA standard:

  • C22.2 No. 30

 

 

Design features

  • Two types of covers available – blank for splice or pull box use and threaded hub for mounting light fixtures
  • Wide, accurately machined body and cover mating surfaces, to ensure flametight joint
  • Blind tapped holes for cover screws to further ensure flametightness
  • Removable mounting feet for flush or surface mounting to wall or ceiling

Standard materials

  • Bodies and covers – Feraloy iron alloy with electrogalvanized and aluminum acrylic paint
사양

차이점 강조
차이점만 표시
빈 기능 숨기기
다운로드 링크
X
Download Close