문서 다운로드 () / 20
당신의 필요한 일, 이튼이 합니다*
Fuse holders, clips and accessories

HTC-78M PCB fuse block

Eaton’s HTC-78M fuse holder is a PCB board mounted fuse block for 5 x 20 mm ferrule fuses. This is a RoHS compliant fuse accessory.

PCB Mounted fuse holder
For 5 mm x 20 mm fuses
Rated up to 6.3 A per IEC 60127-6
사양
Product code UL 4248 rating (A) UL 4248 rating (V) IEC 60127-6 rating (A) IEC 60127-6 rating (V) Self certified rating (A) Self certified rating (V)
HTC-78M 20 250 6.3 250 20 500
다운로드 링크
X
Download Close

제품 관련 지원이 필요하십니까?

이튼의 지원

Technical support

Contact us