Eaton’s SS-5H time delay, high breaking capacity, space saving square body radial leaded fuses are designed to IEC 60127-3 for overcurrent protection of electronic circuits. The plastic cap and base conform to the flammability requirements of UL94-V0 and to MIL-STD-202F, Method 201A for high frequency vibration. It is also available in a 300 Vac version. This is a RoHS compliant, halogen free, lead free fuse.
SS-5H Fuse data sheet |
이튼의 지원
Technical support
Contact us |