지식 검색
문서 다운로드 () / 20
당신의 필요한 일, 이튼이 합니다*

Hazard-Gard EVLPFB Explosionproof Fluorescent Exit Light

Hazard-Gard EVLPFB explosionproof fluorescent exit lights from Eaton's Crouse-Hinds Division provide distinct, highly visible exit markings in Class I, Division 1, Class I, Zone 1 and Class II, Division 1 hazardous areas.

Certifications and compliances

NEC/CEC

  • Class I, Division 1, Groups B (with suffix GB), C, D
  • Class I, Zone 1, Groups IIB + H2 (with suffix GB), IIB, IIA
  • Class II, Class III & Simultaneous Presence (Class I and Class II)

UL standards

  • UL844 – Hazardous (Classified) Locations
  • UL1598 – Luminaires
  • UL1598A – Marine Locations

CSA standards

  • C22.2 No. 137

Design features

  • Six inch red letters on white glass sign panel make the word "EXIT" stand out boldly and clearly
  • Lightweight copper-free aluminum housing with powdered epoxy finish
  • All exterior hardware is corrosion-resistant stainless steel
  • Three mounting arrangements: pendant, ceiling and wall bracket
  • Integral ballast
  • High power factor (90%+) ballasts
  • Outdoor, hose down, marine and corrosive environments suitable
  • Ideal for adverse environments typical of industrial facilities
  • Ground wire for safety
  • Optional battery back-up for operation during power outage

Standard materials

  • Mounting modules, cover, ballast housing and globe holder – copper-free aluminum
  • Globe – heat- and impact-resistant glass
  • Exterior hardware – stainless steel

Drawings and design support

사양

SKU-Level data coming soon!

Complete product technical specifications and catalog number information, along with other related downloads, can be accessed in the resources section of this page.