문서 다운로드 () / 20
당신의 필요한 일, 이튼이 합니다*
Disconnect ready enclosures

Ground mounted disconnect enclosure

Eaton's B-Line series ground mount disconnect ready enclosures are designed to house electrical controls and instruments. Each ground mount disconnect enclosure features a universal opening on the right side flange or the center post will accommodate most disconnect operators when used with operator adapters.

Ground mounted disconnect enclosure

This offering includes both free standing and floor standing enclosures in single door, double door and multi-door options, as well as disconnect mechanisms to support commercial and industrial applications. Universal opening on either the right side flange or the center post will accommodate most disconnect operators when used with operator adapters (order separately).
type12-heavy-duty-multi-door-enclosure.jpg

Type 12 Floor-standing enclosures with 3-point locking

  • Center and Flange-Mount
  • Double door design

Type 12 Free-standing enclosures with 3-point locking

  • Flange-Mount
  • Single door, double door, and multi-door design

Type 12 Modular free-standing enclosures with 3-point locking

  • Flange-mount
  • Single and double door design
사양

차이점 강조
차이점만 표시
빈 기능 숨기기

B-Line series ground mounted disconnect enclosures

For more information, view the disconnect enclosure section of the B-Line series electrical enclosure catalog.

SKU data coming soon!

B-Line series CoSPEC Specifier Center

At Eaton, our goal is to be a leading provider of information and resources to design and engineering professionals engaged in the design, construction, and maintenance of engineered MEP&T facility subsystems globally. CoSPEC is packed with features like the new CAD / BIM / PDMS / Submittal catalog which offers the ability to select and view B-Line series products in 2D and 3D. Then, with just a couple of clicks, easily download design content in one of nearly 100 different CAD, BIM, PDMS, and graphics formats.
다운로드 링크
X
Download Close

Large enclosures video

Eaton B-Line series large enclosures offer a high quality solution and provide reliable environmental protection for electrical equipment.

B-Line series CoSPEC Specifier Center

At Eaton, our goal is to be a leading provider of information and resources to design and engineering professionals engaged in the design, construction, and maintenance of engineered MEP&T facility subsystems globally. CoSPEC is packed with features like the new CAD / BIM / PDMS / Submittal catalog which offers the ability to select and view B-Line series products in 2D and 3D. Then, with just a couple of clicks, easily download design content in one of nearly 100 different CAD, BIM, PDMS, and graphics formats.