지식 검색
문서 다운로드 () / 20
당신의 필요한 일, 이튼이 합니다*
Hydraulic & Lubrication filters

EBF

The Eaton breather filters of the EBF Series "breathe" air in and out as the oil level rises and falls. The filters prevent the penetration of contamination from the ambient air in the hydraulic fluid. This circulating air contains articles and moisture that can cause corrosion, increase equipment wear, and reduce fluid performance. 

Filter Type
Breather
Flow Rate
53-158 gpm @0.14 psi (200-600 l/min @0.01 bar)
Nominal Size
30, 50

핵심 기능

  • Refillable with drying agent
  • Available with adapter and clogging indicator
  • Replacement spin-on air filter available separately
  • Seal and plastic plug prevent moisture entering before installation

Applications

  • Hydraulic systems
  • Bearing lubrication systems
  • Mobile earthmoving equipment
  • Gearboxes
  • Robotic hydraulic systems
  • Mobile tank systems
  • Diesel fuel storage tanks
  • Transformers with oil cooling systems
  • Vacuum and welding chambers
  • Agricultural equipment
사양

Specifications

nominal size: connection G ¾
filter-fineness: 3P = 3 m paper
connection size: G ¼, G ½, G1

Dimensions

type A B D E width across Q1 Q2 weight kg
TBF ¾ 71 16 80 G ¾ A 30 300 600 0,3

Dimensions

type DN A B C D Q in l/min
BF G ¼ 8 G ¼ 30 10 30 70
BF G ½ 15 G ½ 30 8 31 100
BF G 1 25 G 1 37
10 42 400
ebf-1.jpg
ebf2.jpg