지식 검색
문서 다운로드 () / 20
당신의 필요한 일, 이튼이 합니다*
Bag filter housings

MAXILINE MBF

Eaton’s MAXILINE MBF multi-bag filter housing is user-friendly, cost-effective and designed for high volume, multiple applications and processes. This multi-bag filter housing is equipped with proven and easy-to-use rugged eye-bolt cover closure.

# Bags
3+
Closure
Eyebolts
Design
High Capacity Multibag

핵심 기능

  • Available in Type 304 stainless steel, Type 316 stainless steel or carbon steel with standard Buna N o-rings, Viton o-rings are an available as an  option. 
  • A counter balanced spring assisted cover lifting mechanism balances the cover perfectly giving it a "weightless" feel.  Opening and closing the cover is "finger tip" easy.
  • Side inlet and bottom outlet provides easy and complete drainage.  A tangential outlet option is available to reduce the height of the housing making filter bag change-out easier. 
  • Unique 3-point hold down ensures a high-quality seal between each filter bag and the housing body.  A supplied special tool ensures, simple effective operation.
  • Housing volume is optimized to minimize product loss.
  • Available in four sizes for 3, 4, 6, 8 or 12 standard size 02 double length filter bags.

Key MAXILINE MBF Applications:

  • Automotive
  • Food and Beverage
  • Chemical Processing
  • Paints, Inks, Resins and Coatings
  • Electronics
  • Petrochemicals
  • Municipal Water Treatment
  • Industrial Water Treatment
  • Pulp and Paper
  • Pharmaceutical
  • Lubricants, Metalworking Fluids
  • Solvents
사양

Specifications

Models No. of
filter bags
Size Flow rate1
GPM (m3/h)
Max. pressure
psi (bar)
Max. temp.
℉ (℃)
Housing volume
gal (l)
Housing weigh
lb (kg)
I/O
connections
MBF-0302* 3 2
225 (51) 150 (10) 250 (121) 40 (151) 460 (227) 2”
MBF-0402 4 2
400 (91) 150 (10) 250 (121) 69 (261) 615 (279) 4”
MBF-0602* 6 2
900 (204) 150 (10) 250 (121) 90 (341) 810 (367) 6”
MBF-0802 8 2
1409 (320) 150 (10) 250 (121) 116 (439) 970 (440) 8”
다운로드 링크
X
Download Close