지식 검색
문서 다운로드 () / 20
당신의 필요한 일, 이튼이 합니다*
EMT

Raintight Connectors and Couplings - EMT

Crouse-Hinds series raintight EMT connectors and couplings are used in raintight environments to join EMT conduit to a box or enclosure, or to couple two ends of EMT conduit.  The design prevents water seepage into the conduit, box or enclosure.

Certifications and compliances

  • UL and cUL Listed
  • UL File No. E-22132
  • Concrete tight
  • Raintight

Design features

  • All steel construction with zinc electroplate finish provides for durable corrosion resistance
  • Flat surface on gland nut provides smooth, flat surface for easy wrenching
  • Distinct black gland nut provides quick raintight identification
  • Integral gasketed compression ring secures and seals for reliable installation
  • Interior shoulder conduit stop provides positive seating of conduit inside the body
  • Gasket on male threads of box connector seals installation for raintight connection between the box and the connector
  • Available in insulated and non-insulated versions to meet any customer preference
  • Angled teeth on locknut for secure bite into enclosure
  • Extruded locknut with shoulder provides more threads for more secure installation
  • Concrete tight
  • Threadless

Standard materials

  • Zinc plated steel

Drawings and design support

사양

차이점 강조
차이점만 표시
빈 기능 숨기기
다운로드 링크