Eaton’s Bussmann® series power distribution fuse blocks (PDFB) combine a fuse block and power distribution block into one component. This patented design simplifies your panel layout and uses up to 57% less panel space. Additionally, it lowers inventory costs while reducing installation time and labor by 33%. Bussmann series PDFBs are available for Class H(K) ferrule fuses. PDFBs up to 60 amps feature DIN-Rail and panel mount versatility for ease of installation. Additionally, PDFBs use fewer wire connections, reducing watts loss and overall operating temperature of the panel.
클립보드에 복사됨
비교 도구를 사용하려면 최소 두 가지 항목이 필요합니다.
Sorry, we can't get that information right now.
These products work well together