지식 검색
문서 다운로드 () / 20
당신의 필요한 일, 이튼이 합니다*
퓨즈 및 퓨즈 홀더

이튼 부스만 시리즈 클래스 J 퓨즈 블락, 홀더

Eaton’s Bussmann® series power distribution fuse blocks (PDFB) combine a fuse block and power distribution block into one component. This patented design simplifies your panel layout and uses up to 65% less panel space. Additionally, it lowers inventory costs while reducing installation time and labor by 33%. Bussmann series PDFBs are available for Class J ferrule and knifeblade fuses. PDFBs up to 60 amps feature DIN-Rail and panel mount versatility for ease of installation. Additionally, PDFBs use fewer wire connections, reducing watts loss and overall operating temperature of the panel.

핵심 기능

  • Integral dovetails allow snapping together multiple poles at point-of-use for greater application flexibility
  • Factory assembled two- and three-pole configurations available
  • Standard phase barriers between poles for additional safety
  • Design meets UL creep and clearance requirements for Industrial Control Circuits (UL 508 and UL 845)
  • 200 to 600A blocks meet the higher UL creep and clearance requirements for Industrial Power Distribution Standards (UL 98, UL 67, UL 489, UL 891 and UL 869A)
  • Optional IP20 finger-safe covers available on entire knife blade fuse block product line:
  • High clarity see-through covers allow for inspecting wire terminations or to take thermography measurements without removing the cover

Competitor Cross Reference Made Simple

사양

차이점 강조
차이점만 표시
빈 기능 숨기기
다운로드 링크
X
Download Close