지식 검색
문서 다운로드 () / 20
당신의 필요한 일, 이튼이 합니다*
퓨즈 및 퓨즈 홀더

이튼 부스만 시리즈 클래스 T 퓨즈

Bussmann's Class T current-limiting, fast-acting fuses. Provides 10X better current limitation to help prevent equipment damage caused by short-circuit events. 200 kA Interrupting rating complies with NEC® Section 110.9 for today’s large capacity systems. Small, space-saving fuses provide a high degree of current limitation on short-circuits for excellent component protection.

핵심 기능

  • Series combination ratings with branch circuit breakers allows broad range of coverage, independent of breaker manufacturer.
  • Current limitation for non-inductive circuits provides Class T current-limiting response to maximum ground fault and short-circuit conditions.
  • 200kA interrupting rating provides high ratings at all circuit locations. Small footprint allows more efficient use of available space.

Benefits of Class T fuses

Small, space-saving fuses provide 10x better current limitation to help prevent equipment damage caused by short-circuit events.

Bussmann series Fuseology

An introduction to understanding fuses and how they are applied for providing overcurrent protection.

    사양

    차이점 강조
    차이점만 표시
    빈 기능 숨기기
    다운로드 링크
    X
    Download Close