지식 검색
문서 다운로드 () / 20
당신의 필요한 일, 이튼이 합니다*
퓨즈 및 퓨즈 홀더

이튼 부스만 시리즈 풀아웃 Telcom 디스커넥트, 퓨즈

Fused disconnect systems for use with Telpower fuses.

핵심 기능

  • Ease of installation - connection directly to busbar, reduces external wiring per pole. Rear accessibility for line and load terminations
  • LED alarm signaling (LED current 30mA max)
  • Local and remote open-fuse indication along with fuse orientation rejection feature and fuse presence indication
  • Alarm test probe point, to allow on-site checking of alarm circuitry
  • Totally enclosed module directly connects to busbar for reduced external wiring—per pole and easy installation with front access load and line connection standard— double lug load connections 8 AWG wire
  • LED alarm signaling (LED current 30mA max)
  • Remote alarm with alarm test probe point to allow on-site checking of alarm circuitry
  • Bi-polar LED provides capability for both –48Vdc and +24Vdc applications

Competitor Cross Reference Made Simple

사양
차이점 강조
차이점만 표시
빈 기능 숨기기