문서 다운로드 () / 20
당신의 필요한 일, 이튼이 합니다*

SureSTREAM™ oxygen concentrator

Eaton’s SureSTREAM™ oxygen concentrator features advanced digital electronics that enable real-time reporting to the aircraft on system health and performance. Additional sensors and integrated data storage allow identification and isolation of operational parameters to aide in-flight troubleshooting. The enhanced protocols of SureSTREAM accommodate more system-level communication including expanded connectivity/data gathering capabilities across the complete life support system. Our improved design has significantly reduced the time necessary to perform O-level and I-level testing and maintenance activities for the life of the unit and allows for the removal and replacement of the sieve beds without the need to remove or refurbish the entire concentrator. SureSTREAM™ is designed for new aircraft and legacy aircraft platform upgrades and meets the latest military (MIL-STD-3050) and commercial requirements.