지식 검색
문서 다운로드 () / 20
당신의 필요한 일, 이튼이 합니다*
Control stations

NC Non-metallic Covers for Control Stations

Added environmental protection for Eaton's Crouse-Hinds series control stations is now available from a patented "slip-on" series of covers.  Easy to install, NC non-metallic covers are available in hinged and open front styles, and are ideal for corrosive and adverse areas where product endurance is essential.

The secured access hinged cover prevents accidental equipment operation and is ideal for applications requiring lockout/tagout.  The quick access open front cover provides additional protection against bumping or banging, while still allowing for quick access to the control device.

Design features

  • Clear UV stabilized Lexan polycarbonate plastic allows the end-user to see enclosed controls and is strong enough to withstand the rough treatment found in the industrial workplace
  • Downtime due to weather or accidental bumping is eliminated and plant shutdowns caused by inoperable or accidentally operated pushbutton devices are non-existent
  • Lockout/tagout capabilities conform to OSHA requirements and provide increased personnel safety
  • Quick and easy slip-on installation requires no tools or interruption of service
  • Hinged cover provides superior sealing through heavy duty neoprene gaskets
  • Colored covers are available (e.g. red for emergency, yellow for fire alarm, etc.)
  • Specific chemical-resistant covers available (may not be clear) - consult factory for minimum order quantity
  • Capability to engineer cover to fit any size device - consult factory

Standard materials

  • Clear UV stabilized Lexan polycarbonate plastic
사양

Ordering information

570-571_570-571
다운로드 링크
X
Download Close