문서 다운로드 () / 20
Panelboards

Pow-R-Xpress unassembled panelboards

The Pow-R-Xpress program brings to you a new set of products - Pow-R-Xpress panelboards. The Pow-R-Xpress products include interiors; type 1 and 3R boxes; surface and flush trims; main breaker kits; branch breakers; lug kits; service entrance kits; ground kits; and 200% neutral kits. In addition, the distributor stocking program can be used with various Eaton commercial distribution products and is designed to meet UL67 standards for use in data center, industrial, commercial and healthcare facilities.

Amperage rating
600 A maximum
Voltage rating
208 Y/120 V, 480Y/120 V, and 120/240 V
Box type
NEMA 1 and 3R

핵심 기능

  • Includes bolt-on breakers up to 100 A
  • Provides flush or surface mounted and fully or series-rated options
  • Offers aluminum or copper bus options
  • Provides NEMA 1 and 3R enclosures
  • Offers a handle lock off device
  • Includes service entrance capability
  • Panelboards are seismically tested, qualified and exceed requirements of the IBC/CBC/OSHPD

 

Pow-R-Stock Plus Program

Eaton’s distributor stocking program offers panelboards, load centers, dry-type distribution transformers, safety switches, enclosed control, and surge protection devices

Customized solutions, customized service

Regional satellite locations provide manufacturing of local, custom, and quick-ship panelboards and switchboards

Locate a Pow-R-Stock Plus Distributor

Eaton has developed a robust panelboard stocking program that allows customers to purchase panelboards directly from participating distributors’ inventory

You may also be interested in

사양

Ratings

RATED MAXIMUM VOLTAGE 240 Vac
CONTINUOUS CURRENT 100-600 A
INTERRUPTING RATING

240 Vac: 10 kA and 22kA fully rated

240 Vac: 22-200 kA series rated

STANDARD INDOOR WIDTH DIMENSIONS* 20 and optional 28 inches
STANDARD INDOOR DEPTH DIMENSIONS* 5.75“
STANDARD INDOOR HEIGHT DIMENSIONS* 36, 42, 48, 60, 72 or 90 inches

Standards

NEMA PB-1
THIRD-PARTY APPROVAL/RECOGNITION UL 67 / CSA
SEISMIC QUALIFICATION Lighting and appliance panelboards certificate

Devices

PROTECTIVE DEVICES

Power Defense Circuit Breakers

Molded Case Circuit Breakers

Miniature Circuit Breakers

SURGE PROTECTION DEVICES SPD
DEVICE MOUNTING Bolt-on or Plug-in

Enclosure

ACCESS Top and bottom access
ENCLOSURE TYPE NEMA Type 1, 2, 3R, 4, 4X and 12
STANDARD INDOOR WIDTH DIMENSIONS* 20 and optional 28 inches
STANDARD INDOOR DEPTH DIMENSIONS* 5.75 inches
STANDARD INDOOR HEIGHT DIMENSIONS* 36, 42, 48, 60, 72 or 90 inches
CUSTOM DIMENSIONS AVAILABLE Contact satellite manufacturing facility

Eaton's Pow-R-StockPlus Program videos

    다운로드 링크
    X
    Download Close