Eaton's Cooper Power series capacitor switches are primarily used for switching capacitor currents, but could also be used for inductive applications. The Type NR oil switch is a single-phase motor-operated design. The Edison Capacitor Switch (ECS) is a single-phase solenoid-operated design. TriSync is a three-phase solenoid-operated design. All switches include an integral operating handle for position indication or manual operation. Specialty applications are available.
Rated maximum voltages (kV - LL) | 38 (ungrounded) 66 (grounded) |
Current rating | 200 A (15 and 25 kV) 400 A (15 and 38 kV) |
Mechanical operations (1 close and 1 open) | 50,000 |
Temperature rating | -40 to +60°C (15 and 25 kV) -40 to +55°C (38 kV) |
Short-time symmetrical withstand current (A) | 4,500 (15 and 25 kV) 6,250 (38 kV) |
Fault closing (A) | 15 kA assym. / 6 kA sym. (15 and 25 kV) 32.5 kA assym. / 12.5 kA sym. (38 kV) |
High frequency transient making peak current (A) | 9,000 (12,000 optional) (15 and 25 kV) 10,000 (38 kV) |
Basic Impulse Level (BIL) | 95, 125, 150, 200 |
Rated maximum voltages (kV - LL) | 22 (ungrounded) 34.5 (grounded) |
Current rating | 60 A and 200 A (15 kV) |
Mechanical operations (1 close and 1 open) | 10,000 |
Temperature rating | -40 to +46 °C |
Short-time symmetrical withstand current (A) | 4,500 |
Fault closing (A) | 6,000 |
High frequency transient making peak current (A) | 12,000 |
Basic Insulation Level (BIL) | 95, 125 |
IEEE standards | C37.66 C37.100.2 |
IEC standards (applies to Edison capacitor switch only) | 60815-Part 1 (Bushing) 60815-Part 3 (Bushing) |
Tank design | Non-metal fiberglass reinforced polyester |
Manual trip | Integrated rain shield with visual trip indicator |
Terminal orientation | FlexConnect terminal ring: 360-degree termination in 60-degree increments |
Conductor cable range | #8 - 2/0 (standard) #6 - 350 MCM (optional) 2-hole NEMA (38 kV) |
Bushing | Cycloaliphatic epoxy bushing |
Switch orientation | Vertical mounting (15, 25, 38 kV) Horizontal mounting (15, 25 kV) |
Tank design | Painted mild formed steel (standard) Stainless steel (optional) Zinc plated (optional) |
Manual trip | Sleet hood and operating handle with visual trip indicator |
Terminal orientation | Vertical or horizontal |
Conductor cable range | #8 - 2/0 |
Bushing | Porcelain |
Switch orientation | Vertical mounting only |
Applications | Pole-mounted banks, open air banks (Externally Fused, Internally Fused, or Fuseless), metal-enclosed banks, mobile capacitor banks and specialty applications (HVDC, SVC, Series) |
Control options |
Valquest Z-Cap (Zero Voltage Closing) Consult factory for other control options |
Applications | Pole-mounted banks, open air banks (Externally Fused, Internally Fused, or Fuseless), metal-enclosed banks, mobile capacitor banks and specialty applications (HVDC, SVC, Series) |
Control options | CBC-8000 capacitor control |