지식 검색
문서 다운로드 () / 20
당신의 필요한 일, 이튼이 합니다*
Commercial vehicle transmissions

5- & 6-speed synchronized light-duty manual transmissions

Robust, flexible automotive and pickup and deliver truck transmission featuring extremely durable synchronizers for long service life.

Highly flexible; multiple shift linkages and PTO locations. Provides the largest overall ratio in its class to tailor a solution for your needs.

Speeds
5 or 6
Max Torque
325 lb-ft
Max GCW
11K lbs

사양

Models:

  • FSO-2505
  • FSO-2506
다운로드 링크
X
Download Close