지식 검색
문서 다운로드 () / 20
당신의 필요한 일, 이튼이 합니다*
Straight blade devices

Pauluhn Marine Weatherproof ANSI NEMA Receptacles

Crouse-Hinds series Pauluhn marine weatherproof ANSI NEMA receptacles conform to IP52 standards for use in damp or wet locations.

Constructed from copper-free aluminum with a powder coat finish, the corrosion-resistant straight blade receptacles are available in 125 VAC and 250 VAC in both horizontal and vertical configurations.  

Certifications and compliances

  • Conforms to IP52
  • ABS

Design features

  • Weatherproof straight blade ANSI NEMA type receptacles
  • 2405 cover may be locked closed to limit accessibility
  • Heavy duty mounting pads
  • Silicone lubricant provided for cover screws and flange
  • Neoprene gasket resists petroleum
  • Available in 125 VAC and 250 VAC
  • Horizontal or vertical configurations available

Standard materials

  • Box – cast copper-free aluminum
  • Cover – cast aluminum with an electrostatically applied polyester powder coat finish
  • Hardware – stainless steel
  • Gasket – neoprene
사양

차이점 강조
차이점만 표시
빈 기능 숨기기
다운로드 링크