지식 검색
문서 다운로드 () / 20
당신의 필요한 일, 이튼이 합니다*
Pin and sleeve devices

Pauluhn Marine Welding Receptacles

Pauluhn marine welding receptacles from Eaton's Crouse-Hinds Division provide safe power to remote welding torches in marine environments.  The pin and sleeve design prevents accidental mating of non-marine rated devices.

Available in single receptacle and double receptacle units, the marine brass welding receptacles are designed for up to a 2/0 cable at 300A maximum.

Certifications and compliances

  • Conforms to IP66
  • ABS

Design features

  • Unique pin and sleeve design prevents accidental mating of non-marine rated devices
  • Available mating plug with integral threaded ring maintains a watertight seal
  • Neoprene gasket resists petroleum
  • Plugs and receptacles are designed for up to a 2/0 or 0.473 diameter cable at 300A maximum
  • 250 VDC or 600 VAC single or double receptacles
  • Cast marine brass construction
  • Impact-resistant interior bodies with silver plated contacts
  • Captive threaded receptacle cap
  • Heavy duty mounting pads
  • Silicone lubricant provided for cover screws and flange

Standard materials

  • Receptacle body, cover and cap – cast marine brass
  • Plug body – cast marine brass
  • Hardware – stainless steel
  • Gasket – one-piece neoprene
  • Receptacle/plug interior – 6/6 nylon
사양

차이점 강조
차이점만 표시
빈 기능 숨기기
다운로드 링크
X
Download Close