문서 다운로드 () / 20
당신의 필요한 일, 이튼이 합니다*

Eaton Introduces a Bluetooth-Enabled Outdoor Security Light Sensor, Allowing Convenient Control from a Smart Device

Date: June 28, 2017

 

PEACHTREE CITY, GA — Power management company Eaton introduces the All-Pro MS180BT sensor, a Bluetooth-enabled motion sensor allowing users to control outdoor security lighting from the convenience of an iOS or Android smart device through a mobile app. The sensor is compatible with any LED or incandescent security lighting product that utilizes a standard ½-inch threading connection.



“Our Bluetooth-enabled sensor allows users to conveniently adjust motion and photocell sensitivity; duration settings; and to control a fixture wirelessly, including bypassing the motion function to temporarily put the fixture in flood mode, without touching the light fixture or a switch,” said Tyler Johnston, director of marketing, Residential Utility and Security Products, Eaton’s Lighting Division. “Without the need to climb a ladder to access the security light, this sensor provides a safer, faster and more convenient way to make adjustments.”



The easy-to-use app allows the iOS or Android device to connect directly to the fixture with a range of up to 60 feet. Without the need for a gateway, hub, or even a Wi-Fi connection, installation is simple and fixture response time is fast. In addition, the app allows professionals to complete installation and commissioning without accessing the end user’s smart device. 



The sensor features a 180-degree detection area and is compatible with most Eaton outdoor light-emitting diode security lights, as well as other compatible security floodlight fixtures. The product is available in white or bronze.



Visit www.eaton.com/lighting for additional information.



Eaton delivers a range of innovative and reliable indoor and outdoor lighting solutions, as well as controls products specifically designed to maximize performance, energy efficiency and cost savings. Eaton lighting solutions serve customers in the commercial, industrial, retail, institutional, residential, utility and other markets. 



Eaton’s electrical business is a global leader with expertise in power distribution and circuit protection; backup power protection; control and automation; lighting and security; structural solutions and wiring devices; solutions for harsh and hazardous environments; and engineering services. Eaton is positioned through its global solutions to answer today’s most critical electrical power management challenges.



Eaton is a power management company with 2016 sales of $19.7 billion. We provide energy-efficient solutions that help our customers effectively manage electrical, hydraulic and mechanical power more efficiently, safely and sustainably. Eaton is dedicated to improving the quality of life and the environment through the use of power management technologies and services. Eaton has approximately 95,000 employees and sells products to customers in more than 175 countries. For more information, visit Eaton.com.



Contact 
Karin Martin, (847) 754-5699
Hilary Spittle, (440) 523-5352