문서 다운로드 () / 20
당신의 필요한 일, 이튼이 합니다*

 

Contactors and starters legacy products

 

NEMA A200 series

All Class A200 non-reversing starters contain block Type B three-pole overload relays with three current transformers. A200 sizes 5 and 6 starters contain an AC magnetically operated size 5 or 6 line contactors, and size 6 starters include a control relay with contacts to handle the coil current. Size 7, 8 and 9 starters contain a DC operated line contactor, DC power supply, and a control relay. All Class A200 starters are UL listed and recognized and are CSA certified.

For a look at our more recent innovations visit Eaton.com/starters