Datacenter - DC/DC converter
DC-DC converters in servers are essential for efficiently managing power distribution within servers, converting higher voltage DC from the main power supply to lower voltage levels required by various server components.
Electronic components work as circuit protection, voltage regulation, power supply, filtering and output stabilization to ensure a reliable and efficient operation of DC-DC converters.
A. SMD fuse: 1210HC (50A – 250A), 1245UMFx
B. High current fuse: 10 mm fuse, 14 mm fuse, EKC25 High voltage brick fuse
D. SMFxxH/SMAJxxH/SMBJxxH High power TVS diode
E. PS04LTVA1/0402ESDA-AEC1 Polymer ESD suppressor
F. STS32 TVS diode ESD suppressor
G. Power inductor: MTA3V, HCM1A-V3, HCM/HPAL
I. Signal/Power CMC: ACExV, ECMS/ECMT/CMS
J. Current sense resistor: Metal shunt, Metal strip, Metal film
Explore the fundamentals of DC-DC conversion, the benefits of the different types of converter architectures and how technologies like gallium nitride, silicon carbide, and IGBTs compare when it comes to efficiency, switching speed, and power density and key design tradeoffs.
Submit your questions and comments. We will be in touch with you shortly.