문서 다운로드 () / 20
당신의 필요한 일, 이튼이 합니다*

106739
모델 코드: XMMC0810M

Eaton xEnergy Main LV systems LV switchgear. Mounting plate, +mounting kit, for FAZ, vertical, HxW=200x1000mm

일반 규범

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
106739
Model Code
XMMC0810M
EAN
4015081065097
Product Length/Depth
850 mm
Product Height
15 mm
Product Width
36 mm
Product Weight
0.75 kg
Compliances
RoHS conform

제품 사양

Color
Stainless steel
Load capacity - max
0 kg
RAL-number
0
Suitable for enclosure building height
200 mm
Suitable for enclosure building length/depth
0 mm
Suitable for enclosure building width
1000 mm
Material
Metal
Model
Other

제품 사양 내보내기