문서 다운로드 () / 20
당신의 필요한 일, 이튼이 합니다*

121212 SCGV NK

Eaton B-Line series Type 1 junction boxes, 12" height, 12" length, 12" width, NEMA 1, Screw cover, SCGV NK enclosure, Surface mounted, Small single door, No knockout, Thru holes, Galvanized steel

일반 규범

Product Name
Eaton B-Line series Type 1 junction boxes
Catalog Number
121212 SCGV NK
UPC
782051003574
Product Length/Depth
12 in
Product Height
12 in
Product Width
12 in
Product Weight
14.7 lb
Certifications
UL 50
CSA C22.2.
NEMA

Material/finish

Material
Galvanized steel
Wall thickness
16 gauge
Finish color
Unfinished
Color
Gray

Model

Style
Small single door
Model
SCGV NK enclosure
Cover type
Screw
Mounting method
Surface
Mounting hole details
Thru holes
Special features
Keyhole slots on cover, plated screws

Standards

NEMA Rating
1
Country of origin
US

제품 사양 내보내기