지식 검색
문서 다운로드 () / 20
당신의 필요한 일, 이튼이 합니다*

136055
모델 코드: E57LBL30A2E

Eaton Moeller® series E57 Proximity switch, E57 Premium+ Series, 1 NC, 2-wire, 20 - 250 V AC, M30 x 1.5 mm, Sn= 15 mm, Non-flush, Stainless steel, 2 m connection cable

일반 규범

Product Name
Eaton Moeller® series E57 Proximity switch
Catalog Number
136055
Model Code
E57LBL30A2E
EAN
4015081328482
Product Length/Depth
154.94 mm
Product Height
50.8 mm
Product Width
127 mm
Product Weight
0.23 kg
Certifications
UL 508
UL Category Control No.: NRKH, NRKH7
CSA
CE
IEC/EN 60947-5-2
CSA Class No.: 3211-03
UL File No.: E166051
CSA File No.: 50513
UL
CSA-C22.2 No. 14

제품 사양

Type
Inductive sensor
Electric connection type
Cable
Enclosure material finishing
Other
Actuation type
Metallic Target
Enclosure material
Metal
Enclosure type
Cylinder, screw-thread
Category (EN 954-1)
B
Explosion safety category for dust
None
Explosion safety category for gas
None
Safety performance level (EN ISO 13849-1)
None
SIL (IEC 61508)
None
Ambient operating temperature - max
70 °C
Ambient operating temperature - min
-25 °C
Diameter sensor
30 mm
Number of contact energized outputs with signalling function
0
Number of contacts (normally closed contacts)
1
Number of outputs (protected contact energized)
0
Number of outputs (protected semiconductor)
0
Number of outputs (semiconductor with signaling function)
1
Operational current (Ib) in the switched state at 24 V DC
10 A
Output current at protected output - max
0 mA
Rated control supply voltage (Us) at AC, 50 Hz - max
250 V
Voltage type
AC
Mounting method
Non-flush mounting
Material
Stainless steel
Connection type
2 m connection cable
2-wire
Installation type
Not flat
Degree of protection
IP67
NEMA 4X, 6, 13
Interface type
None
LED indicator
Status indication of Switching state: Red LED
Switch function type
Breaker contact
Load current
1 - 500 mA (Ie, at 25 °C)
1 - 250 mA (Ie, 70 °C)
Residual current
0.1 mA (through the load in the blocked state at 230 V AC and 24 V DC)
Shock resistance
30 g, Mechanical, Shock duration 11 ms
Switching frequency
20 Hz
Voltage rating - max
250 V
Width sensor
0 mm
Product category
E57 Premium+ Series
Switching output type
Two-wire
Temperature drift of sn
10 %
Rated control supply voltage (Us) at AC, 50 Hz - min
20 V
Rated control supply voltage (Us) at AC, 60 Hz - max
250 V
Rated control supply voltage (Us) at AC, 60 Hz - min
20 V
Rated control supply voltage (Us) at DC - max
0 V
Rated control supply voltage (Us) at DC - min
0 V
Rated switching distance (Sn) - max
15 mm
Repeatability
3 %
Sensor height
0 mm
Sensor length
69 mm
Supply voltage - max
250 V
Supply voltage - min
20 V
Switching hysteresis of Sn
20 %
Voltage drop (Ud)
2.5 V

제품 사양 내보내기

설치 관련 사항,설치 관련 사항

참고: ZIP 다운로드에 파일이 없는 경우 해당 파일 형식은 대량 다운로드에서 지원되지 않습니다.