문서 다운로드 () / 20
당신의 필요한 일, 이튼이 합니다*

15XABR65

Expulsion fuse-link, medium voltage, 65 A, AC 15 kV, 533 mm, ANSI, XA extra rapid, style BR termination

일반 규범

Product Name
Eaton Bussmann series medium voltage expulsion fuse
Catalog Number
15XABR65
UPC
051712491556
EAN
5027590436854
Product Length/Depth
102 mm
Product Height
233 mm
Product Width
77 mm
Product Weight
26.2 g
Certifications
ANSI/IEEE Std C37.42

제품 사양

Amperage Rating
65 A
Current characteristic type
Type XA - This type of expulsion fuse link has an extra rapid characteristic. It is suitable for applications where a high degree of system protection is required at the expense of discrimination.
Rated frequency - max
60 Hz
Rated frequency - min
50 Hz
Release characteristic
Other
Standard
ANSI
Type of termination
Removable buttonhead
Voltage type
AC
Color
Pink
Interrupt rating
8 kAIC
Construction size
533 mm
Voltage rating
15 kV
Type
Medium Voltage Expulsion Fuse Link
Application
Primary side transformer protection, feeder protection, capacitor bank protection

제품 사양 내보내기